Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® FluoroBlok™ Fibronectin Inserts with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354597
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
- Available as convenient, individual inserts are packaged in ready-to-use 24-well plates and as a one-piece, automation friendly 24-Multiwell format (clear PET membrane only)
- Combined benefits of Falcon® inserts coated with HFN for enhanced cell attachment and growth
- Individual inserts contains a 3.0 µm pore size PET or Corning® FluoroBlok PET membrane
Storage: Store at 2-8°C, away from direct sunlight, do not freeze.; Shelf life: At least 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$654.83 per case
| Product Number | 354597 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 4.2 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
Corning® FluoroBlok™ 24-well Plate Permeable Support with 3.0 µm Colored PET Membrane, Sterile, 1/Pack, 48/Case
351151
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
- Quality Certificate - Lot No.30025003
- Quality Certificate - Lot No.08325001
- Quality Certificate - Lot No.34424006
- Quality Certificate - Lot No.8190013
- Quality Certificate - Lot No.8134011
- Quality Certificate - Lot No.8085014
- Quality Certificate - Lot No.8085002
- Quality Certificate - Lot No.7191011
- Quality Certificate - Lot No.6011759
- Quality Certificate - Lot No.5145004
- Quality Certificate - Lot No.4324301
- Quality Certificate - Lot No.4279006
- Quality Certificate - Lot No.18152
- Quality Certificate - Lot No.1062005