text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile         

Product Number4560

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optional bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness -minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
  • Working volume of up to 10 µL
  • Bar coded on the long side of the microplate

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$ 2’902.36 per case

Details
Product Number   4560
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   12.5 µL  
Recommended Working Volume   up to 8 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Specifications Documents