text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine 384-well Black Plate, 5/Pack, 50/Case

Product Number356719

E-mail

Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.

  • No special storage or handling required
  • Stable for at least 18 months from date of manufacture
  • Quality control tested using an appropriate cell line
  • Sterilized to SAL 10⁻⁶ by gamma irradiation
  • Noncytotoxic and nonpyrogenic
  • Cultureware material is polystyrene suitable for cell culture

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,166.92 per case

Details
Product Number   356719
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Storage   Room Temperature  
Surface Coating   Amine  
Specifications Documents