Corning® 1536 well Solid Black TC Treated Polystyrene Microplate, with Generic Bar codes, with Lid, Sterile, 50/case
产品编号3726BC
Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.
- Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
- Recommended working volume up to 8 µL
- Round well bottom for reduced air entrapment and improved CV values and Z factor
- Raised well bottom for higher sensitivity
- Flood reservoir on four sides to reduce instrument contamination
- Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3726BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.8 µL |
| Sterile | Yes |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 08326002
- 质量证书 – 批号 33525016
- 质量证书 – 批号 00825014
- 质量证书 – 批号 31522001
- 质量证书 – 批号 26719021
- 质量证书 – 批号 18817044
- 质量证书 – 批号 13017052
- 质量证书 – 批号 29216038
- 质量证书 – 批号 27916001
- 质量证书 – 批号 07416002
- 质量证书 – 批号 27315030
- 质量证书 – 批号 06415031
- 质量证书 – 批号 19714008
- 质量证书 – 批号 28912005
- 质量证书 – 批号 27412014
- 质量证书 – 批号 06011026
- 质量证书 – 批号 29910008
- 质量证书 – 批号 26310008
- 质量证书 – 批号 24210037
- 质量证书 – 批号 Generic