text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3891

E-mail
  • Designed for fluorescent homogeneous assays
  • Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
  • Processed for superior flatness with minimal variability within plate and between plates

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3891
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   12.5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   No  
Lids Included   No  
Specifications Documents