text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile

Product Number3893

E-mail
  • Designed for fluorescent homogeneous cell-based assays
  • Compatible with standard readers and automation
  • Compatible for bar coding
  • Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
  • Processed for superior flatness with minimal variability within plate and between plates
  • Recommended working volume of up to 10 µL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3893
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   12,5 µL  
Cell Growth Area   0,03 cm²  
Recommended Medium Well Volume   8 - 5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents