text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3895

E-mail
  • Designed for fluorescent homogeneous assays
  • Compatible with standard readers and automation
  • Compatible for bar coding
  • Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and lower background fluorescence
  • NBS surface can reduce nonspecific binding and improve signal to noise ratio.
  • Recommended working volume of up to 10 µL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 1’918.32 per case

Details
Product Number   3895
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   12.5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   No  
Lids Included   No  
Specifications Documents