Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 µL 1536-well Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid
Product Number3936

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 8 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 1’439.72 per case
Added to Your Shopping Cart
Details
Product Number | 3936 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Round |
Well Volume | 10 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31822037
- Quality Certificate - Lot No.32520008
- Quality Certificate - Lot No.36018013
- Quality Certificate - Lot No.05718043
- Quality Certificate - Lot No.34117005
- Quality Certificate - Lot No.17416013
- Quality Certificate - Lot No.17813011
- Quality Certificate - Lot No.19311033
- Quality Certificate - Lot No.21610001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29106020
- Quality Certificate - Lot No.15206029
- Quality Certificate - Lot No.06104012
- Quality Certificate - Lot No.03603028
- Quality Certificate - Lot No.01705018