Corning® 10 µL 1536-well White Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid
Product Number3937
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 8 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 468,51 € per case
Added to Your Shopping Cart
Details
| Product Number | 3937 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 10 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20925115
- Quality Certificate - Lot No.03425044
- Quality Certificate - Lot No.14124011
- Quality Certificate - Lot No.17321001
- Quality Certificate - Lot No.14521059
- Quality Certificate - Lot No.11421004
- Quality Certificate - Lot No.32320047
- Quality Certificate - Lot No.24720076
- Quality Certificate - Lot No.12620036
- Quality Certificate - Lot No.04020013
- Quality Certificate - Lot No.25419044
- Quality Certificate - Lot No.18418019
- Quality Certificate - Lot No.35317023
- Quality Certificate - Lot No.26117007
- Quality Certificate - Lot No.08817013
- Quality Certificate - Lot No.02516006
- Quality Certificate - Lot No.23815010
- Quality Certificate - Lot No.04415020
- Quality Certificate - Lot No.17613028
- Quality Certificate - Lot No.02011002
- Quality Certificate - Lot No.22910033
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29306013
- Quality Certificate - Lot No.20404012
- Quality Certificate - Lot No.06104024
- Quality Certificate - Lot No.05804021
- Quality Certificate - Lot No.05404045
- Quality Certificate - Lot No.03603018