text.skipToContent text.skipToNavigation

Corning® 1536-well White, High Base, Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number7247

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Raised well bottom for higher sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness -minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
  • Working volume of up to 10 µL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,940.80 per case

Details
Product Number   7247
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   White  
Well Bottom   Flat  
Well Volume   12.5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   No  
Lids Included   No  
Specifications Documents