Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Low Flange Black Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3575
(This is the suggested replacement for 3654)
- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 384-well microplate uses 62% less material by weight compared to using four 96-well microplates.
Added to Your Shopping Cart
Details
| Product Number | 3575 |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔 |
| 平板特性 | 低边 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔容积 | 112 µL |
| 建议工作容积 | 20-80 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
Specifications Documents