text.skipToContent text.skipToNavigation

Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile

Product Number3764

E-mail
  • Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Flat bottoms with 112 µL total volume
  • Recommended working volumes of 20 to 80 µL
  • TC-treated for optimal cell attachment
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 20 per bag

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   3764
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents