Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile
产品编号3764BC
(This is the suggested replacement for 3712BC)
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- TC-treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3764BC |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 25025008
- 质量证书 – 批号 05925034
- 质量证书 – 批号 31224036
- 质量证书 – 批号 30124003
- 质量证书 – 批号 22924028
- 质量证书 – 批号 17224024
- 质量证书 – 批号 14924016
- 质量证书 – 批号 06024064
- 质量证书 – 批号 03924048
- 质量证书 – 批号 03724011
- 质量证书 – 批号 36123023
- 质量证书 – 批号 33623001
- 质量证书 – 批号 30023046
- 质量证书 – 批号 24623007
- 质量证书 – 批号 22523011
- 质量证书 – 批号 20323014
- 质量证书 – 批号 05323001
- 质量证书 – 批号 03023019
- 质量证书 – 批号 28522039
- 质量证书 – 批号 25522008
- 质量证书 – 批号 16522002
- 质量证书 – 批号 11122008
- 质量证书 – 批号 34021004
- 质量证书 – 批号 27421005
- 质量证书 – 批号 23921066
- 质量证书 – 批号 21121058
- 质量证书 – 批号 17421007
- 质量证书 – 批号 06621024
- 质量证书 – 批号 02121060
- 质量证书 – 批号 01021026