text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Bottom Low Flange Collagen-Coated Microplate, Bulk Packed

产品编号4690

电子邮件

(This is the suggested replacement for 3819)


20 per Bag, with Lid

  • Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instrument
  • Bulk packed 20 per bag


Contact Customer Service
详情
产品编号   4690
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm² (approx.)  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   Yes  
Surface Coating   Collagen I  
产品规格文件