Suited for fluorescent and luminescent assays using either top or bottom detection microplate readers.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Suited for fluorescent and luminescent assays using either top or bottom detection microplate readers.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3540 | Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile | 10 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3542 | Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile | 10 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3544 | Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile | 10 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3643 | Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplate, 10 per Bag, with Lid, Aseptically Manufactured | 10 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3762 | Corning® 384-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, Low Flange, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3763 | Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene Not Treated Microplate | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3764 | Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3764BC | Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3765 | Corning® 384-well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3766 | Corning® 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, Low Flange, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3767 | Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene NBS Microplate | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3768 | Corning® 384-well Flat Clear Bottom Black Polystyrene Low Flange Poly-D-Lysine Coated Microplates | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3769 | Corning® 384-well Flat Clear Bottom White Polystyrene Low Flange Poly-D-Lysine Coated Microplates | 20 / Pk | 100 / Cs | Corning® | $4,226.92 | per case | |
| 3770 | Corning® CellBIND® 384-well Flat Clear Bottom Black Polystyrene Microplates, Low Flange, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | $2,117.08 | per case | |
| 3770BC | Corning® CellBIND® 384-well Flat Clear Bottom Black Polystyrene Microplates, 10 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3985 | Corning® 384-well Optical Imaging Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3985BC | Corning® 384-well Optical Imaging Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, with Generic Bar code, Sterile | 20 / Pk | 100 / Cs | Corning® | $2,443.66 | per case | |
| 4588 | Corning® 384-well Black/Clear Bottom Low Flange Ultra-Low Attachment Microplate, Bulk Packed | 20 / Pk | 100 / Cs | Corning® | $4,023.63 | per case | |
| 4596 | Corning® 384-well Black/Clear Bottom Low Flange Fibronectin-Coated Microplate, Bulk Packed | 20 / Pk | 100 / Cs | Corning® | $4,292.15 | per case | |
| 4690 | Corning® 384-well Black/Clear Bottom Low Flange Collagen-Coated Microplate, Bulk Packed | 20 / Pk | 100 / Cs | Corning® | $3,879.53 | per case |