Corning® 384-well High Content Imaging Glass Bottom Microplate, with Lid
Product Number4581
High optical-quality glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4581 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 82 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626048
- Quality Certificate - Lot No.22325012
- Quality Certificate - Lot No.01725015
- Quality Certificate - Lot No.33024029
- Quality Certificate - Lot No.29524019
- Quality Certificate - Lot No.24024010
- Quality Certificate - Lot No.19424008
- Quality Certificate - Lot No.14224018
- Quality Certificate - Lot No.26823039
- Quality Certificate - Lot No.04423023
- Quality Certificate - Lot No.03123039
- Quality Certificate - Lot No.02723020
- Quality Certificate - Lot No.02623035
- Quality Certificate - Lot No.02921030
- Quality Certificate - Lot No.00721016
- Quality Certificate - Lot No.00320044
- Quality Certificate - Lot No.34019048
- Quality Certificate - Lot No.09919020
- Quality Certificate - Lot No.32518025
- Quality Certificate - Lot No.13718022
- Quality Certificate - Lot No.32517020
- Quality Certificate - Lot No.20917024
- Quality Certificate - Lot No.15017022
- Quality Certificate - Lot No.08717027
- Quality Certificate - Lot No.34816025
- Quality Certificate - Lot No.30716008
- Quality Certificate - Lot No.09916011
- Quality Certificate - Lot No.02116013
- Quality Certificate - Lot No.33715023
- Quality Certificate - Lot No.28115027