Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 384-well White Flat Bottom TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353988
Falcon® 384-well White Microtest Plate with 120µl total well capacity. TC-treated polystyrene, flat bottom, with lid, 5/bag, 50/case
- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 15-110 µL
568,84 € per case
Added to Your Shopping Cart
Details
| Product Number | 353988 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 384-well |
| Plate Color | Solid white |
| Well Bottom | Flat |
| Well Volume | 130 µL |
| Cell Growth Area | 10 mm² |
| Recommended Working Volume | 15-100 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E260634C
- Quality Certificate - Lot No.E2408339
- Quality Certificate - Lot No.E24013J5
- Quality Certificate - Lot No.E2401387
- Quality Certificate - Lot No.E23063GJ
- Quality Certificate - Lot No.E23023Q9
- Quality Certificate - Lot No.E22083F9
- Quality Certificate - Lot No.E211034Y
- Quality Certificate - Lot No.E210337A
- Quality Certificate - Lot No.E200935U
- Quality Certificate - Lot No.E20073ST
- Quality Certificate - Lot No.E20023N3
- Quality Certificate - Lot No.E19103K9
- Quality Certificate - Lot No.E19063HY
- Quality Certificate - Lot No.E19033LH
- Quality Certificate - Lot No.E18123L3
- Quality Certificate - Lot No.E180238J
- Quality Certificate - Lot No.E1802354
- Quality Certificate - Lot No.E170938M
- Quality Certificate - Lot No.E16093CS
- Quality Certificate - Lot No.E16063NR
- Quality Certificate - Lot No.E15093FM
- Quality Certificate - Lot No.E15013AL
- Quality Certificate - Lot No.E120803F