Corning® Polyester Microplate Sealing Tape, Nonsterile
Product Number4612
(This is the suggested replacement for 3095)
- Uniform adhesive provides an effective well-to-well sealing across the entire microplate to eliminate the edge effect in sensitive ELISA assays.
- Suitable for sealing tissue culture microplates, for short term storage incubation, for transport, and the containment of solutions.
- Easy application and removal for both short- and long-term storage
- Ideal for ELISA, general incubation, and other analytical assays
- Provides a tight seal to minimize evaporation and condensation
- Suitable for use between -40°C to +120°C
- Tape is transparent and is not pierceable
Added to Your Shopping Cart
Details
| Product Number | 4612 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Application | Diagnostics |
Specifications Documents