Corning® 96-well White Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
产品编号2485
This is the suggested replacement for 2484.
- Stripwell™ Low Volume Microplates are designed with one-half the well area of a “regular” 8-well strip, providing a much greater surface to volume ratio.
- Low volume wells have recommended working volume of 50 to 125 µL
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- White wells enhance luminescent signals, have low background luminescence and fluorescence, and prevent well-to-well crosstalk
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 2485 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 75-125 µL |
| Surface Treatment | High Bind |
| Sterile | Non |
| Lids Included | Non |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 14226014
- 质量证书 – 批号 05326005
- 质量证书 – 批号 17825053
- 质量证书 – 批号 16524040
- 质量证书 – 批号 05424022
- 质量证书 – 批号 35523036
- 质量证书 – 批号 30323056
- 质量证书 – 批号 27823050
- 质量证书 – 批号 25123039
- 质量证书 – 批号 20023028
- 质量证书 – 批号 07223033
- 质量证书 – 批号 35022014
- 质量证书 – 批号 29522013
- 质量证书 – 批号 01822007
- 质量证书 – 批号 15921067
- 质量证书 – 批号 03621015
- 质量证书 – 批号 33420023
- 质量证书 – 批号 05019022
- 质量证书 – 批号 33418035
- 质量证书 – 批号 12718015
- 质量证书 – 批号 03118026
- 质量证书 – 批号 27617017
- 质量证书 – 批号 08117028
- 质量证书 – 批号 19616028
- 质量证书 – 批号 12415011
- 质量证书 – 批号 02015046
- 质量证书 – 批号 32214036
- 质量证书 – 批号 23314004
- 质量证书 – 批号 04314002
- 质量证书 – 批号 31513018