text.skipToContent text.skipToNavigation

Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile

Product Number2592

E-mail

Note: License Description - PLT,96WL,STRIPWELL,1X8,HIGH BI

  • May be used in a variety of laboratory assays
  • Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
  • Recommended working volume of 75 to 200 µL
  • 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


631,88 € per case

Details
Product Number   2592
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well Stripwell  
Plate Feature   8-well strips  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   High Bind  
Sterile   Non  
Lids Included   Non  
Product Material   Polystyrene  
Application   Diagnostics  
Specifications Documents