Corning® 96-well Clear Polystyrene Not Treated Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
产品编号2593
(This is the suggested replacement for 2480)
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an egg-crate style strip holder that allows each individual well to be positioned back into the plate once broken
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 2593 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 20526002
- 质量证书 – 批号 14726002
- 质量证书 – 批号 09526018
- 质量证书 – 批号 06126044
- 质量证书 – 批号 04026002
- 质量证书 – 批号 03626003
- 质量证书 – 批号 00926004
- 质量证书 – 批号 24825012
- 质量证书 – 批号 13225001
- 质量证书 – 批号 24624005
- 质量证书 – 批号 24224001
- 质量证书 – 批号 23424010
- 质量证书 – 批号 11924025
- 质量证书 – 批号 09124003
- 质量证书 – 批号 01724036
- 质量证书 – 批号 01524001
- 质量证书 – 批号 35623033
- 质量证书 – 批号 31823005
- 质量证书 – 批号 30423030
- 质量证书 – 批号 25323028
- 质量证书 – 批号 20023002
- 质量证书 – 批号 18123006
- 质量证书 – 批号 17023051
- 质量证书 – 批号 13423007
- 质量证书 – 批号 09623036
- 质量证书 – 批号 05423002
- 质量证书 – 批号 35622010
- 质量证书 – 批号 31322045
- 质量证书 – 批号 08222016
- 质量证书 – 批号 34321032