Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3923
This is the suggested replacement for 3913.
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- White wells enhance luminescent signals, have low background luminescence and fluorescence, and prevent well-to-well crosstalk
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3923 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | Non |
| Lids Included | Non |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19526006
- Quality Certificate - Lot No.14726005
- Quality Certificate - Lot No.17825016
- Quality Certificate - Lot No.10825047
- Quality Certificate - Lot No.09225044
- Quality Certificate - Lot No.04925039
- Quality Certificate - Lot No.24724049
- Quality Certificate - Lot No.20224013
- Quality Certificate - Lot No.20124038
- Quality Certificate - Lot No.16424038
- Quality Certificate - Lot No.09624034
- Quality Certificate - Lot No.07224006
- Quality Certificate - Lot No.07124030
- Quality Certificate - Lot No.01624014
- Quality Certificate - Lot No.34723034
- Quality Certificate - Lot No.04523033
- Quality Certificate - Lot No.31922041
- Quality Certificate - Lot No.25722035
- Quality Certificate - Lot No.00422028
- Quality Certificate - Lot No.34021012
- Quality Certificate - Lot No.08921020
- Quality Certificate - Lot No.08119029
- Quality Certificate - Lot No.02919007
- Quality Certificate - Lot No.28318008
- Quality Certificate - Lot No.23618043
- Quality Certificate - Lot No.23418050
- Quality Certificate - Lot No.22918018
- Quality Certificate - Lot No.22718016
- Quality Certificate - Lot No.22518016
- Quality Certificate - Lot No.21318010