Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3881

- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,367.86 per case
Added to Your Shopping Cart
Details
Product Number | 3881 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Recommended Working Volume | 25-125 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25925034
- Quality Certificate - Lot No.20925045
- Quality Certificate - Lot No.14725042
- Quality Certificate - Lot No.02725043
- Quality Certificate - Lot No.17124037
- Quality Certificate - Lot No.01624035
- Quality Certificate - Lot No.00324037
- Quality Certificate - Lot No.36123043
- Quality Certificate - Lot No.33223048
- Quality Certificate - Lot No.30023015
- Quality Certificate - Lot No.21323016
- Quality Certificate - Lot No.17223017
- Quality Certificate - Lot No.34222031
- Quality Certificate - Lot No.29122031
- Quality Certificate - Lot No.15422070
- Quality Certificate - Lot No.12322069
- Quality Certificate - Lot No.05222014
- Quality Certificate - Lot No.00522028
- Quality Certificate - Lot No.26721054
- Quality Certificate - Lot No.20321013
- Quality Certificate - Lot No.08121019
- Quality Certificate - Lot No.07821005
- Quality Certificate - Lot No.27920068
- Quality Certificate - Lot No.12020017
- Quality Certificate - Lot No.25919028
- Quality Certificate - Lot No.22519017
- Quality Certificate - Lot No.19318010
- Quality Certificate - Lot No.15018029
- Quality Certificate - Lot No.30617036
- Quality Certificate - Lot No.23717027