text.skipToContent text.skipToNavigation

Corning® 96孔黑色/透明底和白色/透明底聚苯乙烯微孔板

电子邮件

  • 板底较传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长。
  • 不透明板壁可避免孔间串扰。
  • 光学透明平底便于直接使用显微镜观察。

  • 产品

    产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
    3340 Corning® CellBIND® 96-well Flat Clear Bottom Black Polystyrene Microplates, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
    3601 Corning® 96-well Black/Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3603 Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     48 / Cs     Corning®   N/A per case
    3604 Corning® 96孔白色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 N/A per case
    3610 Corning® 96孔透明平底白色聚苯乙烯微孔板,经TC处理,独立包装,带盖,无菌 N/A per case
    3614 Corning® 96-well Special Optics Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3615 Corning® 96-well Black Special Optics w/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, No Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3631 Corning® 96-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3632 Corning® 96-well White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3651 Corning® 96-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3809 Corning® 96 well Clear Flat Bottom CellBIND® Treated Polystyrene Microplate, with Lid, Sterile, 100/case   20 / Pk     100 / Cs     Corning®   N/A per case
    联系客户服务部
    3842 Corning® 96孔透明平底黑色聚苯乙烯微孔板,多聚-D-赖氨酸包被,20/袋,带盖,无菌条件下生产 N/A per case
    3843 Corning® 96孔透明平底白色聚苯乙烯微孔板,多聚-D-赖氨酸包被,20/袋,带盖,无菌条件下生产 N/A per case
    3880 Corning® 96孔半量黑色/透明平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌 N/A per case
    3881 Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3882 Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid   20 / Pk     100 / Cs     Corning®   N/A per case
    3883 Corning® 96孔半量白色/透明平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌 N/A per case
    3884 Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3885 Corning® 96孔半量透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌 N/A per case
    3886 Corning® 96孔半量透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,不带盖,无菌 N/A per case
    3887A Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
    3903 Corning® 96孔透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌 N/A per case
    3904 Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case