text.skipToContent text.skipToNavigation

Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile

Product Number3362

E-mail
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Treated for optimal cell attachment
  • Without lids, lids supplied separately
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 25 per bag

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


615,02 € per case

Details
Product Number   3362
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Flat  
Well Volume   360 µL  
Cell Growth Area   0,32 cm² (approx.)  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Sterile   Oui  
Lids Included   Non  
Application   Diagnostics  
Specifications Documents