text.skipToContent text.skipToNavigation

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3694

E-mail
  • Designed to reduce well-to-well crosstalk during fluorescent assays
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Has low background fluorescence and minimize light scattering
  • Total volume is 190 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions
  • Without lids, lids supplied separately

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


601,57 € per case

Details
Product Number   3694
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   190 µL  
Recommended Working Volume   25-125 µL  
Sterile   Non  
Lids Included   Non  
Application   Diagnostics  
Specifications Documents