Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3792
- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3792 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 23825004
- 质量证书 – 批号 03224012
- 质量证书 – 批号 03024003
- 质量证书 – 批号 25023021
- 质量证书 – 批号 00223056
- 质量证书 – 批号 31222003
- 质量证书 – 批号 27022050
- 质量证书 – 批号 07122005
- 质量证书 – 批号 27721003
- 质量证书 – 批号 15821005
- 质量证书 – 批号 01321055
- 质量证书 – 批号 14820003
- 质量证书 – 批号 31019009
- 质量证书 – 批号 30819009
- 质量证书 – 批号 16319012
- 质量证书 – 批号 10619016
- 质量证书 – 批号 03719008
- 质量证书 – 批号 23218014
- 质量证书 – 批号 16318029
- 质量证书 – 批号 13518015
- 质量证书 – 批号 33117017
- 质量证书 – 批号 21917033
- 质量证书 – 批号 17417020
- 质量证书 – 批号 17217030
- 质量证书 – 批号 12917041
- 质量证书 – 批号 35116037
- 质量证书 – 批号 26416025
- 质量证书 – 批号 15816010
- 质量证书 – 批号 00716023
- 质量证书 – 批号 22415026