text.skipToContent text.skipToNavigation

Corning® 96-well White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3912

E-mail
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • White microplates enhance luminescent signals and have low background luminescence and fluorescence
  • Designed to reduce well-to-well crosstalk
  • Total volume is 360 µL; recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


462,03 € per case

Details
Product Number   3912
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Flat  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   Non  
Lids Included   Non  
Product Material   Polystyrene  
Application   Diagnostics  
Specifications Documents