Corning® 96-well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile
产品编号3916
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3916 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 25926035
- 质量证书 – 批号 23826002
- 质量证书 – 批号 20926005
- 质量证书 – 批号 17326046
- 质量证书 – 批号 11926055
- 质量证书 – 批号 10326051
- 质量证书 – 批号 09026048
- 质量证书 – 批号 06926033
- 质量证书 – 批号 06826004
- 质量证书 – 批号 05126028
- 质量证书 – 批号 05026036
- 质量证书 – 批号 04826005
- 质量证书 – 批号 03026042
- 质量证书 – 批号 00326016
- 质量证书 – 批号 33925015
- 质量证书 – 批号 32025031
- 质量证书 – 批号 27925048
- 质量证书 – 批号 27625004
- 质量证书 – 批号 23525004
- 质量证书 – 批号 15825003
- 质量证书 – 批号 11725009
- 质量证书 – 批号 02425027
- 质量证书 – 批号 00225003
- 质量证书 – 批号 34224004
- 质量证书 – 批号 33224023
- 质量证书 – 批号 26524030
- 质量证书 – 批号 26424038
- 质量证书 – 批号 26324038
- 质量证书 – 批号 22624006
- 质量证书 – 批号 20124045