Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 96-well Half Area Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case
Product Number4584
Corning® BioCoat™ Fibronectin 96-well half area clear plate is comprised of black TC-treated COC resin with a uniform application of human fibronectin. Glass bottom, with lid, 10/case
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96-well microplate reduces reagent consumption
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4584 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Lids Included | No |
| Storage | 2°C- 8°C |
| Surface Coating | Fibronectin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626002
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.02924002
- Quality Certificate - Lot No.01714030
- Quality Certificate - Lot No.9224001
- Quality Certificate - Lot No.9077009
- Quality Certificate - Lot No.9021328
- Quality Certificate - Lot No.7086003
- Quality Certificate - Lot No.7055217
- Quality Certificate - Lot No.6111001
- Quality Certificate - Lot No.5285009
- Quality Certificate - Lot No.5138012
- Quality Certificate - Lot No.5033304
- Quality Certificate - Lot No.4307014
- Quality Certificate - Lot No.1103001