text.skipToContent text.skipToNavigation

Corning® CellBIND® 96-well Clear Flat Bottom Polystyrene Microplate, with Lid, Sterile

Product Number3300

E-mail
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Nonreversible lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 320.42 per case

You might also be interested in
真空过滤系统
Falcon® 培养板
Costar® 多孔细胞培养板
Falcon® 96孔聚苯乙烯微孔板
Details
Product Number   3300
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Cell Growth Area   0.32 cm² (approx.)  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Corning CellBIND Surface  
Sterile   Yes  
Lids Included   Yes  
Application   Diagnostics  
Specifications Documents