Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile
产品编号3596
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversible lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3596 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 12226006
- 质量证书 – 批号 10326601
- 质量证书 – 批号 08926054
- 质量证书 – 批号 08826011
- 质量证书 – 批号 08526056
- 质量证书 – 批号 08526032
- 质量证书 – 批号 07926601
- 质量证书 – 批号 07726031
- 质量证书 – 批号 07226022
- 质量证书 – 批号 04426004
- 质量证书 – 批号 02126601
- 质量证书 – 批号 01926601
- 质量证书 – 批号 01226032
- 质量证书 – 批号 00726003
- 质量证书 – 批号 00226004
- 质量证书 – 批号 34925601
- 质量证书 – 批号 34825023
- 质量证书 – 批号 32425007
- 质量证书 – 批号 32225043
- 质量证书 – 批号 31125011
- 质量证书 – 批号 31025031
- 质量证书 – 批号 30025037
- 质量证书 – 批号 28225009
- 质量证书 – 批号 28025013
- 质量证书 – 批号 27925021
- 质量证书 – 批号 27825003
- 质量证书 – 批号 27625073
- 质量证书 – 批号 26225601
- 质量证书 – 批号 25225056
- 质量证书 – 批号 24925003