Corning® 96-well Clear Flat Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile
产品编号3628
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3628 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 19826042
- 质量证书 – 批号 17626055
- 质量证书 – 批号 03226016
- 质量证书 – 批号 26525035
- 质量证书 – 批号 17525010
- 质量证书 – 批号 02025022
- 质量证书 – 批号 01725001
- 质量证书 – 批号 00825004
- 质量证书 – 批号 32224013
- 质量证书 – 批号 31124049
- 质量证书 – 批号 30924006
- 质量证书 – 批号 27424040
- 质量证书 – 批号 24424009
- 质量证书 – 批号 21624014
- 质量证书 – 批号 20324003
- 质量证书 – 批号 18424036