text.skipToContent text.skipToNavigation

Corning® 96-well EIA/RIA Clear Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3797

E-mail
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Binding capacity of approximately 250 ng of mouse IgG/cm²
  • EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
  • Recommended working volume of up to 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions
  • Without lids, lids supplied separately

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
フィルターシステム(ボトルトップフィルター / ボトルのセット)
Falcon® プレート
Costar® 細胞培養用マルチプルウェルプレート
Falcon® 96 ウェル ポリスチレン製 マイクロプレート
Details
Product Number   3797
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
アプリケーション   診断研究  
Specifications Documents