Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile
Product Number3896
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
2 669,10 kr per case
Added to Your Shopping Cart
Details
| Product Number | 3896 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | V |
| Well Bottom Color | Clear |
| Well Volume | 380 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626003
- Quality Certificate - Lot No.13026010
- Quality Certificate - Lot No.07726039
- Quality Certificate - Lot No.35325023
- Quality Certificate - Lot No.19725004
- Quality Certificate - Lot No.02325013
- Quality Certificate - Lot No.33224026
- Quality Certificate - Lot No.30524019
- Quality Certificate - Lot No.15624010
- Quality Certificate - Lot No.14024017
- Quality Certificate - Lot No.10924016
- Quality Certificate - Lot No.07324051
- Quality Certificate - Lot No.05224003
- Quality Certificate - Lot No.01624023
- Quality Certificate - Lot No.35023003
- Quality Certificate - Lot No.16223005
- Quality Certificate - Lot No.13423005
- Quality Certificate - Lot No.08023001
- Quality Certificate - Lot No.07823007
- Quality Certificate - Lot No.04623027
- Quality Certificate - Lot No.31522012
- Quality Certificate - Lot No.26522013
- Quality Certificate - Lot No.21922016
- Quality Certificate - Lot No.20122015
- Quality Certificate - Lot No.19922008
- Quality Certificate - Lot No.10222034
- Quality Certificate - Lot No.09522019
- Quality Certificate - Lot No.18821041
- Quality Certificate - Lot No.13821020
- Quality Certificate - Lot No.13721045