text.skipToContent text.skipToNavigation

Corning® 96-well Clear V-Bottom Treated Microplate, 25 per Bag, without lid, Nonsterile

Product Number3898

E-mail
  • Total volume is 330 µL; recommended working volume of up to 75 to 200 µL
  • Processed to improve hydrophilicity for hemagglutination and similar assays
  • Conforms to standard microplate footprint and dimensions
  • Without lids, lids supplied separately

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3898
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   V  
Well Bottom Color   Clear  
Well Volume   380 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Treated  
Sterile   Non  
Lids Included   Non  
Application   Diagnostics  
Specifications Documents