Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® FiltrEX™ 96-well White Filter Plates with 0.66 mm Thick Glass Fiber Filter, Nonsterile
Product Number3511
The Corning ® FiltrEX™ 96 well white filter plate with 0.66mm (thickness) glass fiber filter was designed with your application needs in mind. Specific design features include:
- Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
- Rigid sidewalls make the plate ideal for automation handling
- Wide skirt easily accommodates bar codes
- Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
- The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
- 350 µL working volume
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3511 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Volume | 350 µL |
| Sterile | No |
| Filter Material | Glass fiber |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11126016
- Quality Certificate - Lot No.31025035
- Quality Certificate - Lot No.28725041
- Quality Certificate - Lot No.10525058
- Quality Certificate - Lot No.18024011
- Quality Certificate - Lot No.14324008
- Quality Certificate - Lot No.30323001
- Quality Certificate - Lot No.09323035
- Quality Certificate - Lot No.02723011
- Quality Certificate - Lot No.17621004
- Quality Certificate - Lot No.10621003
- Quality Certificate - Lot No.24120038
- Quality Certificate - Lot No.08320004
- Quality Certificate - Lot No.21619018
- Quality Certificate - Lot No.01619004
- Quality Certificate - Lot No.13618039
- Quality Certificate - Lot No.31616037
- Quality Certificate - Lot No.14016036
- Quality Certificate - Lot No.30315021
- Quality Certificate - Lot No.15514035
- Quality Certificate - Lot No.35311032
- Quality Certificate - Lot No.11210027
- Quality Certificate - Lot No.35009018
- Quality Certificate - Lot No.16309019
- Quality Certificate - Lot No.03609026