text.skipToContent text.skipToNavigation

Corning® CellBIND® 48-well Multiple Well Plates, Flat Bottom, Clear, with Lid, Sterile

Product Number3338

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 0.95cm² growth area per well
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€304.23 per case

You might also be interested in
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Corning® 96孔透明聚苯乙烯微孔板
Falcon® Plates
Details
Product Number   3338
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   48-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   1.6 mL  
Cell Growth Area   0.95 cm² (approx.)  
Recommended Medium Well Volume   0.19 - 0.285 mL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents