text.skipToContent text.skipToNavigation

Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile

Product Number3513

E-mail
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 221.90 per case

You might also be interested in
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® Plates
Details
Product Number   3513
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Volume   6.9 mL  
Cell Growth Area   3.8 cm² (approx.)  
Recommended Medium Well Volume   0.76 - 1.14 mL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents