text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Flat Bottom TC-treated Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case

产品编号353072

电子邮件

Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, individually wrapped, sterile, 50/case.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Falcon® 培养板
Costar® 多孔细胞培养板
Corning® 表面处理培养皿
Falcon® 细胞培养皿
详情
产品编号   353072
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   0.37 mL  
Cell Growth Area   0.32 cm²  
Recommended Working Volume   40-275 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
储存   Ambient storage conditions  
产品规格文件