Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case
产品编号353077
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Round bottom, with lid, individually wrapped, sterile, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 353077 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.36 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| 储存 | Ambient storage conditions |
产品规格文件
可用的证书
- 质量证书 – 批号 9355001
- 质量证书 – 批号 9354001
- 质量证书 – 批号 9349002
- 质量证书 – 批号 9347001
- 质量证书 – 批号 9346002
- 质量证书 – 批号 9345001
- 质量证书 – 批号 9286004
- 质量证书 – 批号 9285001
- 质量证书 – 批号 9281001
- 质量证书 – 批号 9277001
- 质量证书 – 批号 9275006
- 质量证书 – 批号 9274007
- 质量证书 – 批号 9260009
- 质量证书 – 批号 9255005
- 质量证书 – 批号 9248006
- 质量证书 – 批号 9244008
- 质量证书 – 批号 9226003
- 质量证书 – 批号 9224009
- 质量证书 – 批号 9218004
- 质量证书 – 批号 9199005
- 质量证书 – 批号 9196022
- 质量证书 – 批号 9189014
- 质量证书 – 批号 9176003
- 质量证书 – 批号 9172004
- 质量证书 – 批号 9171003
- 质量证书 – 批号 9167014
- 质量证书 – 批号 9162003
- 质量证书 – 批号 9161009
- 质量证书 – 批号 9153008
- 质量证书 – 批号 9106008