text.skipToContent text.skipToNavigation

Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 8/Pack, 32/Case

Product Number353219

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 353388.


  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL


347,90 € per case

You might also be interested in
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Details
Product Number   353219
Qty./Pk   8 / Pk  
Qty./Cs   32 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   0,37 mL  
Cell Growth Area   0,32 cm²  
Recommended Working Volume   25-340 µL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents