Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,无菌,5/包,50/箱
Product Number353227
Falcon® 96孔透明微孔板由经TC处理的透明聚苯乙烯制成。圆底,带盖,无菌,5/包,50/箱
- 透明级原生聚苯乙烯
- 无热原
- 经标准组织培养 (TC) 处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个PET (代码1) 托盘,可回收。
- Falcon 96孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
- 培养基工作体积为0.1-0.2 mL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353227 |
| 数量/包 | 5 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 96孔 |
| 平板颜色 | 透明 |
| 孔底 | 圆形 |
| 孔容积 | 0.32 mL |
| 细胞生长面积 | 0.36 cm² |
| 建议工作容积 | 50-250 µL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 含盖 | 是 |
| 储存 | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9357001
- Quality Certificate - Lot No.9354002
- Quality Certificate - Lot No.9300002
- Quality Certificate - Lot No.9298003
- Quality Certificate - Lot No.9230008
- Quality Certificate - Lot No.9228003
- Quality Certificate - Lot No.9172006
- Quality Certificate - Lot No.9168015
- Quality Certificate - Lot No.9113006
- Quality Certificate - Lot No.9111007
- Quality Certificate - Lot No.9108006
- Quality Certificate - Lot No.9055006
- Quality Certificate - Lot No.9052001
- Quality Certificate - Lot No.9050010
- Quality Certificate - Lot No.9049011
- Quality Certificate - Lot No.8351010
- Quality Certificate - Lot No.8298009
- Quality Certificate - Lot No.8294017
- Quality Certificate - Lot No.8232017
- Quality Certificate - Lot No.8225021
- Quality Certificate - Lot No.8176016
- Quality Certificate - Lot No.8164006
- Quality Certificate - Lot No.8155015
- Quality Certificate - Lot No.8114006
- Quality Certificate - Lot No.8108008
- Quality Certificate - Lot No.8100006
- Quality Certificate - Lot No.8043011
- Quality Certificate - Lot No.7345014
- Quality Certificate - Lot No.7281025
- Quality Certificate - Lot No.7274021