Details
Product Number | 353296 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Solid white |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.25 cm² |
Recommended Working Volume | 50-200 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | Ambient storage conditions |