text.skipToContent text.skipToNavigation

Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers

Product Number432076

E-mail
To ensure cell freezing rate consistency and uniform results when using CoolCell containers, insert a CoolCell Filler Vial into empty wells when freezing less than a full load. It is suitable for repeated use and compatible with CoolCell LX, CoolCell FTS30 and CoolCell 5ml LX containers. 6 per pack.

You might also be interested in
Corning® CoolCell®
Corning® CryoCepsクライオバイアルグリッパー, 5本入
内ネジキャップクライオジェニックバイアル
Corning® アイスパン、角型
Details
Product Number   432076
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Specifications Documents