text.skipToContent text.skipToNavigation

Corning® CoolCell® 5 mL Filler Vials for Use with CoolCell 5 mL LX Container

Product Number432077

E-mail


To ensure cell freezing rate consistency and uniform results when using CoolCell containers, insert a CoolCell Filler Vial into empty wells when freezing less than a full load. It is suitable for repeated use and compatible with CoolCell 5ml LX containers. 6 per pack.


You might also be interested in
Corning® CoolCell® Containers
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Corning® Internal Thread Cryogenic Vials
Corning® Ice Pans, Rectangular
Details
Product Number   432077
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Specifications Documents