text.skipToContent text.skipToNavigation

Corning® Ice Bucket with Lid, Round, 2.5L, Red

Product Number432131

E-mail

Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.

  • Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
  • Will not sweat, leak or skid on bench.


You might also be interested in
Corning® CryoCepsクライオバイアルグリッパー, 5本入
Corning® CoolRack® M-PF コニカルチューブモジュール
Corning® CoolRack® 96 ストレージチューブモジュール
Details
Product Number   432131
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Red  
Specifications Documents