Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ice Pan, Rectangular, Midi, 4L, Red
Product Number432105
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
120,75 € per case
| Product Number | 432105 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Red |
- Quality Certificate - Lot No.06916014
- Quality Certificate - Lot No.32315013
- Quality Certificate - Lot No.5H21JT02
- Quality Certificate - Lot No.5A02JT02
- Quality Certificate - Lot No.4H23JT02
- Quality Certificate - Lot No.4G25JT02
- Quality Certificate - Lot No.4B25JT02
- Quality Certificate - Lot No.4B05JT02
- Quality Certificate - Lot No.3L13HC01
- Quality Certificate - Lot No.3E19HC02
- Quality Certificate - Lot No.3D27HC02
- Quality Certificate - Lot No.364256829
- Quality Certificate - Lot No.364256828
- Quality Certificate - Lot No.21H52227
- Quality Certificate - Lot No.079268148
- Quality Certificate - Lot No.079267914
- Quality Certificate - Lot No.069160014