Corning® Ice Pan, Rectangular, Midi, 4L, Purple
产品编号432109
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
详情
| 产品编号 | 432109 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
产品规格文件
可用的证书
- 质量证书 – 批号 06916018
- 质量证书 – 批号 32315017
- 质量证书 – 批号 5J20JT02
- 质量证书 – 批号 5I12JT02
- 质量证书 – 批号 5G23JT02
- 质量证书 – 批号 5A02JT02
- 质量证书 – 批号 4K27HC02
- 质量证书 – 批号 4J31JT02
- 质量证书 – 批号 4H23JT02
- 质量证书 – 批号 4G25JT02
- 质量证书 – 批号 4E07JT02
- 质量证书 – 批号 4C15JT02
- 质量证书 – 批号 3K20JT02
- 质量证书 – 批号 3J17HC02
- 质量证书 – 批号 3I12HC02
- 质量证书 – 批号 3F30HC02
- 质量证书 – 批号 3E10HC02
- 质量证书 – 批号 3E10HC01
- 质量证书 – 批号 3A00HC02
- 质量证书 – 批号 16K52224