text.skipToContent text.skipToNavigation

Corning® CoolRack SV2 Holds 12 x 5 mL Injectable Ampules

Product Number432058

E-mail


Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.

  • Cell therapy injectable ampule modules
  • Eensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
  • All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
  • Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
  • Certain CoolRack modules are SBS-compatible.



£346.57 per case

Details
Product Number   432058
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Elastic Sleeves for Corning® CoolRack Modules

Elastic Sleeves for Corning® CoolRack Modules

432092

Out of Stock

£25.54 per case
1 to 8°C AdhesiveStrip LCD Temperature Display

1 to 8°C AdhesiveStrip LCD Temperature Display

432091

Out of Stock

£48.92 per case